2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

pipe_valve_bronze_swing_check_valve_hvch25_13_1_1_4_

Expand Table
EN
VARIANTNAME
VARIANTNAME
Type
TYPE
Weight
WEIGHT
Suitable Pipe Applications
SUITABLEPIPEAPPLICATIONS
Pressure Rating
PRESSURERATING
Minimum Operating Temperature
MINIMUMOPERATINGTEMPERATURE
Maximum Operating Pressure
MAXIMUMOPERATINGPRESSURE
_current revision
CURRENTREVISION
_BIMspec_GUID
BIMSPECGUID
NBSReference
NBSREFERENCE
NBSObjectName
NBSOBJECTNAME
Top of Stem
TOPOFSTEM [mm]
ID Plate Radius
IDPLATERADIUS [mm]
ID Plate Height
IDPLATEHEIGHT [mm]
_End Nut Diameter
ENDNUTDIAMETER [mm]
Heart Height Calc
HEARTHEIGHTCALC [mm]
1
2
3
4
5
6
1"
3.000
0.600
Copper/Iron/Stainless Steel
PN25
-10°C
130°C
1.000
0.000
90-15-40/323
Check valves
47.129
8.812
0.800
45.800
43.129
1 1/2"
5.000
1.300
Copper/Iron/Stainless Steel
PN25
-10°C
130°C
1.000
0.000
90-15-40/323
Check valves
58.946
11.597
0.800
63.100
54.946
1 1/4"
4.000
1.000
Copper/Iron/Stainless Steel
PN25
-10°C
130°C
1.000
0.000
90-15-40/323
Check valves
52.437
10.293
0.800
56.800
48.437
1/2"
1.000
0.300
Copper/Iron/Stainless Steel
PN25
-10°C
130°C
1.000
0.000
90-15-40/323
Check valves
37.754
5.640
0.800
28.400
33.754
2"
6.000
2.100
Copper/Iron/Stainless Steel
PN25
-10°C
130°C
1.000
0.000
90-15-40/323
Check valves
71.280
14.805
0.800
83.000
67.280
3/4"
2.000
0.400
Copper/Iron/Stainless Steel
PN25
-10°C
130°C
1.000
0.000
90-15-40/323
Check valves
39.740
7.402
0.800
37.600
35.740
Show compressed display (6 products)
Latest change07.04.2023 10:00:25
Unit

Classifications

By BIM categories

BIM_PIPES_PIPING_ELEMENTS Pipes / piping elements

IFC4

IFC4_IFCVALVE Valve

OmniClass 2006

23-65_55_14 23-65 55 14 Valves for Liquid Services
23-60_00_00 23-60 00 00 General Purpose: Services

OmniClass

23-27 31 00 23-27 31 00 - Valves

BIMHawk PDT

PDT_VALVE_REGULATING Valve Regulating

Uniclass2015

65_54_40_16 65 54 40 16 - Control valves